CSB 656 N Full
CSB 656 N Full
CSB 656N Cutaway

CSB/656/N | Ex d & Ex e | Cable Gland

Brand:

Hawke

The Hawke CSB 656N is a Group II certified barrier conduit stopper box, with a female running coupler, suitable for installation in Zone 1/21 and Zone 2/22 hazardous areas. Dual Certified ATEX/IECEx (along with many more) for use in Increased Safety (Exe), Flameproof (Exd), Restricted Breathing (ExnR) and Dust (Ext) protection concepts. For use with conductors, non-armoured elastomer and plastic insulated cables installed in conduit.

  • Metallic body construction
  • Fully Inspectable Removable Compound Chamber
  • Available with QSP (2-part hand mix compound) as standard. Cure time of 30 minutes
  • Female threaded running coupler for cable gland or conduit entry
  • Available with metric or NPT entry and female threadforms

Download the Hawke Technical Guide for more information on installation rules and regulations.Visit www.universalreloaded.com to download a full version of the catalogue.
Click here for Resource Search tool.

Product details

General

Application
Hazardous Areas Zone 1, Zone 21, Zone 2, Zone 22
Ingress Protection
  • IP66 to IEC/EN 60529
  • Deluge Protection to DTS01
Material
Manufactured in Brass, Nickel Plated Brass or 316L Stainless Steel
Operating Temperature
-60°C to +80 °C
Series
Cable Glands for Group II Hazardous Areas

Certifications And Compliance

ATEX File Number
CML19ATEX1170X, and IECEx CML19.0048X
Certification
  • IEC/EN 60079-0, IEC/EN 60079-1, IEC/EN 60079-7 and IEC/EN 60079-31
  • UL 60079-0, UL 60079-1, UL 60079-7, UL 2225
  • CSA 22.2 No: 60079-0, CSA 22.2 No: 60079-1, CSA 22.2 No: 60079-7, CSA 22.2 No: 60079-31
  • ISA 60079-31
Certified Listed
  • ATEX: CML 19ATEX1170X / CML 19ATEX4507X (Ex nR)
  • CCC: 2020312313000316
  • cCSAus: 1024328
  • DNV: TAE0000BS
  • EAC: No EA3C RU C-GB.HA91.B.00264/21
  • EQM: 20-11-27224/Q20-11-000979/NB0007
  • IECEx: CML 19.0048X / CML 21.0012X (Ex nR)
  • Inmetro: IEx 14.0272X
  • KCs: 17-KA4BO-0150X to 0158X
  • PESO: P450038
  • SONCAP: LCOGB049552-0500
  • UKEx: CML 21UKEX1164X / CML 21UKEX4133X (Ex nR)
CSA File Number
CSA1015065 for Marine Shipboard Cable
Hazardous Rating(s)
  • Ex II 2GD Ex db eb IIC Gb
  • Ex nR IIC Gc
  • Ex tb IIIC Db
  • Class I Div 1 ABCD
  • Class II Div 2 EFG and Class III
  • Class I, Zone I, AEx db IIC Gb
  • AEx eb IIC Gb
  • Zone 21, AEx tb IIIC Db
Industry Standard(s)
  • IEC/EN 60079-0, 1, 7, 15, 31
  • CSA 60079-0, 1, 7, 31
  • CSA C22.2 No. 0-10, CSA C22.2 No. 174-18
  • UL2225
  • UL1203
  • UL 514B
Ratings
IK10 to IEC 62262