HKE_ToughMate_Assembly
HKE_ToughMate_Assembly
HKE_FireMate_Assembly

FireMate Connector

Brand:

Hawke

The FireMate safety critical connector has been developed to be used on underground and overground rail networks, commercial and public buildings where it is critical for equipment to work during an evacuation and rescue situation. Tested to the latest fire standards BS EN50200:2006 and BS8434-2:2003 + A2 2009 our connector will maintain its electrical and structural integrity during the harshest of fire conditions. The product is designed to be used in escape route safety equipment; emergency lighting circuits; fire alarms; voice alarms; shutdown systems and fire detection amongst others.

  • Unique fireproof rear intumescent seal to accommodate a wide range of cables
  • Quick connect via a 4 start thread Earth and Key Location Screw
  • Unique high temperature pin and socket insert
  • Integral moulded keyway to ensure fool proof assembly

For order codes, dimensions, insert selection and dissipated wattage calculations please download the datasheet from the 'resources' section of this page.

Product details

General

Application
  • Escape route safety equipment
  • Emergency lighting circuits
  • Fire alarms
  • Voice alarms
  • Shutdown systems
  • Fire detection
Ingress Protection
IP66
Material
Nickel Plated Brass or Stainless Steel 316.
Series
FireMate

Certifications And Compliance

Industry Standard(s)
  • BS5839-1 2013 section 26.2 e)
  • BS EN50200:2006
  • BS8434-2:2003 + A2 2009
  • TFL S1085
  • BS EN61984
  • BS5266-2016 -8.2.2b d
  • GPSD (2001/95/EC)