Overview 1
Overview 1

HKH Series Control Station

Brand:

Hawke

The Hazcon range is available in 5 enclosure sizes depending on quantity of actuators required: 1A (1 actuator) 1B (up to 2 actuators) & 1C (up to 3 actuators) 2A (up to 4 actuators) & 2C (up to 6 actuators). Designed to accept either din rail mount, or panel mount contact blocks, there is a complete range of options available including pushbuttons, selector switches and ammeters. Contact block modules are individual and uniquely colour coded for ease of use: N/C = Grey, N/O = White. Designed for use in areas Zone 1/21, Zone 2/22, where explosive gases and combustible dusts are present, i.e. petrochemical facilities, power plants, chemical sites and petroleum refineries

  • Operating Temperature of -50ºC to +60ºC
  • Explosion Protected contact blocks 690 VAC N.O. & N.C. capable of 20 Amps for Switching Duty and HP Ratings up to 1HP
  • Contacts & Pilot lights can be mounted inside enclosure on Din Rail or in cover to the actuator
  • Accessories available for Lockout/Tag Out functions made in 316 stainless steel

Click the ‘request a quote’ button to speak to one of our Specialists about how the HKH Series of Control Stations could work for you.

Product details

General

Ingress Protection

IP66 to IEC/EN 60529

Light Source

LED

Material

Enclosure manufactured from GRP (Glass Reinforced Polyester) or 316L Stainless Steel

Operating Temperature

Dependent on T-Rating

Certifications And Compliance

Certification

  • ATEX: DEMKO 15ATEX1405X
  • EQM: 20-11-27224/Q20-11-000979/NB0007
  • IECEx: UL15.0054X