HKE_Nylon-Washer_Accessories_Front
HKE_Nylon-Washer_Accessories_Front

Nylon Washers

Brand:

Hawke

High quality Nylon washers designed to maintain ingress protection ratings at the joint between enclosure and fitting/gland. Designed for use with cable gland entries, and also suitable for use with stopping plugs, adaptors and other accessories. Tested and listed on the Hawke ATEX/IECEx approved cable gland range.

  • Suitable for use on hazardous area cable gland entry threads
  • Maintain ingress protection rating of the enclosure
  • Retaining pips make washer captive on metric cable gland entry thread (M20-M75)
  • Sealing washer for other thread sizes available on request

Product details

General

Ingress Protection
Tested to meet IP66, IP67, IP68 and IP69 to IEC/EN 60529
Material
High Performance Engineering Nylon
Operating Temperature Range Celcius
-60°C to +130 °C
Series
Cable Gland Accessories