Image of  PL642 GRP Enclosure
Image of  PL642 GRP Enclosure
Image of  PL642 GRP Enclosure

PL642 GRP Enclosure

Brand: Hawke

The heavy duty PL642 Enclosure is ideal for a variety of applications including; Oil and Gas, Marine and Hazardous locations. Its robust GRP construction provides a high degree of resistance to corrosive atmospheres and enables it to withstand impact resistance of up to 7Nm making it a safe and reliable choice for arduous environments.

  • Designed to withstand impact resistance up to 7Nm
  • High degree of resistance to corrosive atmospheres
  • Lid fixing screws with nylon retaining washers prevents the loss of screws during assembly and maintenance
  • Insulation resistance less than 1G?
  • Anti-Static Properties Removes the risk of ignition sources through static induced sparking resistivity
  • The PL630 range is suitable for a variety of applications including Oil and Gas,Marine, Hazardous locations and much more

Click the ‘request a quote’ button to speak to one of our Specialists about how the PL642 range could work for you.

Product details

General

Application

Hazardous Areas Zone 1, Zone 21, Zone 2, Zone 22

Cover Type

Bolted

EU RoHS Indicator

Contact Manufacturer

Ingress Protection

  • IP66 IP67 to IEC/EN 60529
  • Deluge Protection to DTS01

Material

Glass Reinforced Plastic (GRP) Natural Black Finish

Operating Temperature

-60°C to +75°C (May be limited by T-Class)

Series

Junction Box Enclosures for Group II Hazardous Areas

Certifications And Compliance

ATEX File Number

Baseefa06ATEX0117X (PL620); Baseefa06ATEX0116U (ZPL620)

Certification

  • ABS: 17-LD1653735-PDA
  • ATEX: Baseefa06ATEX0117X (PL642) / Baseefa06ATEX0116U (ZPL642)
  • BV: 43523/A1
  • DNV: TAE00003RY
  • EAC: RU C-GB.HA91.B.00260/21
  • IECEx: BAS 06.0028X (PL642) / BAS 06.0027U (ZPL642)
  • Inmetro: IEx 16.0143X
  • PESO: P457339
  • UKEx: BAS21UKEX0047X (PL642) / BAS21UKEX0046U (ZPL642)

Compliance

  • Exe
  • Extb

CSA File Number

70039997

Hazardous Rating(s)

  • Ex II 2 GD Ex eb IIC Gb
  • Ex tb IIIC Db

IECEx File Number

IECEx BAS 06.0028X (PL620); IECEx BAS 06.0027U (ZPL620)

Industry Standard(s)

IEC/EN 60079-0, 7, 31