Image of  PL722 GRP Enclosure

PL722 GRP Enclosure

Brand: Hawke

The ultimate in robust GRP construction, the PL722 is designed to withstand impact resistance of up to 7Nm. Its highly corrosive resistant construction and anti-static properties also make it a safe and reliable choice for some of the world's most testing applciations, including; Oil and Gas and Marine.

  • ATEX, IECEx, EAC, CSA & UL Certified
  • The Ultimate in Robust GRP Construction designed to withstand impact resistance up to 7Nm
  • GRP construction provides a high degree of resistance to corrosive atmospheres
  • Corrosion Resistant Stainless Steel Lid Fixing Screws with Nylon Retaining Washers prevents loss of screws during assembly and maintenance
  • Anti-Static Properties Removes the risk of ignition sources through static induced sparking resistivity
  • Insulation resistance less than 1G?
  • The PL722 range is suitable for a variety of applications including Oil and Gas,Marine, Hazardous locations and much more

Click the ‘request a quote’ button to speak to one of our Specialists about how the PL722 range could work for you.

General

Application

Hazardous Areas Zone 1, Zone 21, Zone 2, Zone 22

Cover Type

Bolted

EU RoHS Indicator

Contact Manufacturer

Ingress Protection

  • IP66 IP67 to IEC/EN 60529
  • Deluge Protection to DTS01

Material

Glass Reinforced Plastic (GRP) Natural Black Finish

Operating Temperature

-60°C to +75°C (May be limited by T-Class)

Series

Junction Box Enclosures for Group II Hazardous Areas

Certifications And Compliance

ATEX File Number

Baseefa08ATEX0272X (PL712); Baseefa08atex0271U (ZPL712)

Certification

  • ABS: 17-LD1653735-PDA
  • ATEX: Baseefa08ATEX0272X (PL722) / Baseefa08atex0271U (ZPL722)
  • BV: 43523/A1
  • cCSAus: 70039997
  • DNV: TAE00003RY
  • EAC: RU C-GB.HA91.B.00260/21
  • IECEx: BAS 08.0091X (PL722) / BAS 08.0090U (ZPL722)
  • Inmetro: IEx 16.0143X
  • PESO: P457339
  • UKEx: BAS21UKEX0036X (PL722) / BAS21UKEX0035U (ZPL722)
  • cULus: E181955

Compliance

  • Exe
  • Extb

CSA File Number

70039997

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Ex II 2 GD Ex eb IIC Gb
  • Ex tb IIIC Db
  • Class I, Zone 1, AEx e IIC Gb
  • Zone 21, AEx tb IIIC T80°C Db

IECEx File Number

IECEx BAS 08.0091X (PL712); IECEx BAS 08.0090U (ZPL712)

Industry Standard(s)

  • IEC/EN 60079-0, 7, 31
  • UL/CSA 60079-0, 7, 31
  • UL 50E
  • UL508
  • UL12.12.01
  • CSA C22.2 No. 94-M91
  • CSA C22.2 No. 14-M91

UL File Number

E181955

Operational

Operating Temperature

-60°C to +75°C (May be limited by T-Class)