Image of  PSG/421 | Ex d & Ex e | Cable Gland
Discontinued

PSG/421 | Ex d & Ex e | Cable Gland

Brand: Hawke

The PSG/421 dual certified Exe/Exd gland offers an instant barrier seal around individual cables, with each hole in the silicone seal accepting a wide variance of cable diameters. This results in unparalleled speed of installation, inspection and flexibility, with no need for compounds or resin to achieve the Exd barrier seal, no curing time and instant gland completion. Each gland allows for multiple cables to be fitted into a single entry

  • Unique silicone barrier seal, provides a barrier seal to individual cables, allowing multiple cables to enter through a single entry. No putty, resin or compound required to achieve an Exd flameproof barrier seal. Unused holes are to be fitted with the hole plugs provided
  • Rounded Cable entry to prevent cable damage

See technical section of the datasheet for installation rules and regulations.
Click here for Resource Search tool.

General

Application

Suitable for use in Zone 1, Zone 2, Zone 21 and Zone 22

Ingress Protection

IP66, IP67 to IEC/EN 60529

Operating Temperature

-60°C to +80 °C

Series

Hazardous Area Cable Glands

Certifications And Compliance

ATEX File Number

CML19ATEX1167X and IECEx CML 19.0045X

Certification

IEC/EN 60079-0, IEC/EN 60079-1, IEC/EN 60079-7 and IEC/EN 60079-31

Hazardous Rating(s)

  • Flameproof Ex db IIC Gb, Increased Safety Ex eb IIC Gb and Dust Extb IIIC Db Ex II 2GD
  • DTS01

Operational

Operating Temperature

-60°C to +80 °C