920710_ZS4_3GP_160
920710_ZS4_3GP_160
920710_ZS4_3GP_210

Size 4 S-Series Stainless Enclosure

Brand:

Hawke

The S4 Stainless Steel Enclosure offers high levels of corrosion resistance, easy installation and a robust construction, making it an ideal solution for some of the world's most arduous environments. Suitable for use in hazardous areas Zones 1, 21, 2 & 22. Certified for use in Exe and Ext protection concepts.

  • Robust & durable stainless steel 316L construction
  • Rigid slotted external mounting feet for easier installation
  • Stainless steel lid fixing screws with retaining washers to prevent loss of screws during assembly and maintenance
  • Superior one piece silicone sponge gasket provides DTS01 deluge protection and ingress protection to IP66
  • Available in 160mm or 210mm deep options
  • Increased Safety Exe Dual Certified ATEX / IECEx.

Click the ‘request a quote’ button to speak to one of our Specialists about how the S-Series size 4 range could work for you.

Product details

General

Application

Hazardous Areas Zone 1, Zone 21, Zone 2, Zone 22

Cover Type

Bolted

Ingress Protection

  • IP66 to IEC/EN 60529
  • Type 4X
  • Deluge Protection to DTS01

Material

316 Stainless Steel Brushed Finish

Operating Temperature

-60°C to +80°C (May be limited by T Rating)

Series

Junction Box Enclosures for Group II Hazardous Areas

Size

373 mm X 425 mm

Certifications And Compliance

ATEX File Number

Baseefa08ATEX0208X (S4); Baseefa08ATEX0207U (ZS4)

Certification

  • ABS: 17-LD1653735-PDA
  • ATEX: Baseefa08ATEX0208X (S4) / Baseefa08ATEX0207U (ZS4)
  • BV: 43523/A1
  • cCSAus: 70039997
  • DNV: TAE00003RY
  • EAC: RU C-GB.HA91.B.00260/21
  • IECEx: BAS 08.0065X (S4) / BAS 08.0064U (ZS4)
  • Inmetro: IEx 16.0144X
  • PESO: P457339
  • UKEx: BAS41UKEX0042X (S4) / BAS41UKEX0034U (ZS4)
  • cULus: E181955

CSA File Number

70039997

Hazardous Rating(s)

  • Ex II 2 GD Ex eb IIC Gb
  • Ex tb IIIC Db
  • Class I, Zone 1, AEx e IIC Gb
  • Zone 21, AEx tb IIIC T80°C Db

IECEx File Number

IECEx BAS 08.0065X (S4); IECEx BAS 08.0064U (ZS4)

Industry Standard(s)

  • IEC/EN 60079-0, 7, 31
  • CSA/UL 60079-0, 7, 31
  • UL 50E
  • UL508
  • UL12.12.01
  • CSA C22.2 No. 94-M91
  • CSA C22.2 No. 14-M91

UL File Number

E181955