Discover the Fibre Ex Connector
Combining our extensive experience in Ex Environments with the latest in Fibre technology, the Fibre Ex range offers a safe and reliable way for users to access the benefits of Fibre in hazardous areas.

Experience the latest in fibre optic technology connections with our new Fibre Optic Connector. Scroll down to find out more.
Experience the latest in fibre optic technology connections with our new Fibre Optic Connector. Scroll down to find out more.
Combining our extensive experience in Ex Environments with the latest in Fibre technology, the Fibre Ex range offers a safe and reliable way for users to access the benefits of Fibre in hazardous areas.
Head straight to the Fibre Ex product page for product specifications, in-depth features and more.
Fibre has been adopted by commercial industries since the 1970s. Find out why it's only being adopted in Ex areas now in our blog.
Fibre optic technology has the potential to provide ultra-high bandwidths and powerful sensing capabilities for harsh environments. However, as a source of optical radiation, Fibre poses a serious ignition risk in hazardous environments. Our new Fibre Ex connector combines the renowned strength of Hawke connectors with specialist knowledge in Fibre technologies to provide a safe and reliable way to access this technology in hazardous areas.
SUPPLIED PRE-TERMINATEDAll Fibre Ex BR Connectors are supplied pre-terminated with encapsulated tails to suit your requirements. CP and CR connectors are also available |
THE LATEST FIBRE TECHNOLOGYCertified to Ex op pr and OPIS as well as BS EN 60079-28:2015 for the protection of fibre optic equipment in hazardous environments. The connector is available in single and multimodal options, in 4 and 8 way configurations. |
TERMINATION AVAILABLEWe've united with one of the most prominent termination services in the world, Acal BFi, so that you can install our leading-edge connector without the need for expensive |