Renewable Energy

Each year, global capacity for renewable energy increases. Costs are decreasing, and investments in new technology is booming.
These advances show that the transition to renewable energy is possible. In 2016, almost 20% of the global energy consumption was generated by renewable sources. Hawke offers a range of product designed with renewable energy applications in mind, and has experienced great success in the renewable energy sector in the UK and the rest of the world.
Click to read more about Renewable Energy
Discover Hawke's work in the industry and our featured products, below.
COMING SOON
Chalmit and Hawke Offshore Wind Catalogue
- Project Beatrice case study
- Featured products
- List of current and previous projects
Featured Products

Our HazCon control stations can be specifically designed to suit your every need. The control stations come in either stainless steel or GPR bodies, five alternative enclosure sizes and a range of buttons, switches and plugs.
Click for details

The 501/453/UNIV is a robust, flameproof and dust protected cable gland designed for Zone 1 and Zone 2 applications. The cable gland boasts a variety of features, including the patented Reversible Armour Clamp.
Click for details

153/RAC is equally suitable for outdoor or indoor use. The cable gland provides two independent seals on armoured elastomer and plastic insulated cables.
Click for details