


Brand: Hawke
Catalog ID: 153/UNIV
Application
Industrial Applications
Catalog Number
153/UNIV
Ingress Protection
Material
Manufactured in Brass, Nickel Plated Brass or 316L Stainless Steel
Operating Temperature
-60°C to +80 °C
Series
Industrial Cable Glands Series
Certification
Hazardous Rating(s)
DTS01
Industry Standard(s)
IEC/EN 62444 (Anchorage Type D)
Non Hazardous Location
BS EN 62444:2013, BS 6121: Part 1 Type E1W, E1X, E1Y and E1Z
Ratings
IK10 to IEC 62262
Operating Temperature
-60°C to +80 °C