Image of  387 | Ex e | Dome Head Stopping plug
Image of  387 | Ex e | Dome Head Stopping plug

387 | Ex e | Dome Head Stopping plug

Brand: Hawke

The Hawke 387 dome headed stopping plug is a metallic NPT fitting designed to blank unused openings on thin walled hazardous area enclosures, using an NPSL locknut. Dual Certified ATEX/IECEx (along with many more) for use in Increased Safety (Exe) and Dust (Ext) protection concepts.

  • Metallic construction
  • Certified Exe/Ext
  • NPT mounting thread options
  • Integral Nitrile or Silicone O-Ring - Maintains IP66 & IP67

387 Stopping Plugs are manufactured in Brass (standard), Nickel Plated Brass or 316 Stainless Steel.

General

Application

Hazardous Areas Zone 1, Zone 21, Zone 2, Zone 22

Ingress Protection

IP66, IP67 to IEC/EN 60529

Material

Manufactured in Brass (Standard), Nickel Plated Brass or 316L Stainless Steel

Operating Temperature

  • -60°C to +80°C (with Nitrile O-Ring)
  • -60°C to +160°C (with Silicone O-Ring)

Series

Fittings for Hazardous Areas Series

Certifications And Compliance

Certification

  • ATEX: Baseefa 06ATEX0118U
  • cCSAus: 2700364
  • EAC: No EA3C RU C-GB.HA91.B.00265/21
  • EQM: 20-11-27224/Q20-11-000979/NB0007
  • IECEx: BAS06.0029U
  • Inmetro: IEx 15.0292U
  • SONCAP: LCOGB049552-0500
  • UKEx: BAS21UKEX0051U

Hazardous Rating(s)

  • Ex II 2GD Ex eb IIC Gb
  • Ex tb IIIC Db
  • Class 1 Zone 1 AEx eb IIC Gb
  • Zone 21 AEx tb IIIC Db

Industry Standard(s)

IEC/EN/CSA/UL 60079-0, 7, 31CSA C22.2 No 0-10

Operational

Operating Temperature

  • -60°C to +80°C (with Nitrile O-Ring)
  • -60°C to +160°C (with Silicone O-Ring)