Image of  493 | Ex d & Ex e | Swivel 90° Elbow

493 | Ex d & Ex e | Swivel 90° Elbow

Brand: Hawke

The Hawke 493 metallic swivel 90° elbow is designed to increase or reduce entry thread sizes, and offer an elbow mounted option, when mounted to a hazardous area enclosure. Dual Certified ATEX/IECEx (along with many more) for use in Flameproof (Exd), Increased Safety (Exe) and Dust (Ext) protection concepts. Also approved for use in Group I Mining Applications.

  • Metallic construction
  • Component Certified Exd, Exe & Ext
  • Metric and NPT thread options
  • Integral O-Ring maintains IP66 at swivel joint

The 493 is manufactured in Brass, Nickel Plated Brass, Steel, Nickel Plated Steel and Stainless Steel.

General

Application

Hazardous Areas Zone 1, Zone 21, Zone 2, Zone 22 and Mining Applications

Ingress Protection

IP66 to IEC/EN 60529

Material

Manufactured in Brass (Standard), Nickel Plated Brass or 316L Stainless Steel

Operating Temperature

-60°C to +100 °C

Series

Fittings for Hazardous Areas

Certifications And Compliance

Certification

  • ABS: 17-LD1653734-PDA
  • ATEX: Sira 11ATEX1347U
  • cCSAus: 1731876
  • EAC: No EA3C RU C-GB.HA91.B.00265/21
  • IECEx: SIR 11.0152U
  • UKEx: CSAE21UKEX1054U

Hazardous Rating(s)

  • Ex II 2GD Ex db eb IIC Gb
  • Ex tb IIIC Db
  • Ex I M2 Ex db eb I Mb
  • Class 1 Zone 1 AEx d e IIC Gb
  • Zone 21 AEx tb IIIC Db

Industry Standard(s)

  • IEC/EN/CSA/UL 60079-0, 1, 7, 31
  • CSA C22.2 No. 25, No. 30, No. 45, No. 94, No. 18.3
  • UL 514B

Operational

Operating Temperature

-60°C to +100 °C