HKE_501/RCG/Coupler

501/RCG Cable Gland Coupler

Brand: Hawke

The 501/RCG Coupler is certified Exe/Ext, and is an inline quick connection product suitable for use as a cable extension device or an alternative to a junction box. Suitable for all types of cable, including unarmoured, armoured and braided.

  • Metallic body construction - Brass Nickel Plated as standard
  • Quick disconnect pin and socket arrangement inside a connection tube
  • Reversible Armour Clamp - For all types of armour and braid
  • Patented Cable Gland Tightening Guide - Helps prevent damage caused by over tightening
  • Unique Rear Seal - Offering ultimate sealing over an extremely wide cable acceptance range
  • External Earthing Tag supplied as standard

General

Application

Hazardous Areas Zone 1, Zone 21, Zone 2, Zone 22

Ingress Protection

IP66, IP67 to IEC/EN 60529Deluge Protection to DTS01

Material

Nickel Plated Brass

Operating Temperature

-60°C to +60°C (may be limited by T-Class)

Series

Cable Glands for Group II Hazardous Areas

Electrical Ratings

Current Amperage Description

Dependent on conductor size

Voltage Rating

300VAC / 212 VDC

Certifications And Compliance

ATEX File Number

CML20ATEX3217X

Certification

  • ATEX: CML20ATEX3217X
  • EAC: RU C-GB.HA91.B.00207/21
  • IECEx: CML20.0137X
  • Inmetro: IEx 21.0011X
  • UKEx: CML21UKEX3073X

Hazardous Rating(s)

  • Ex II 2 GD Ex eb IIC T6/T5 Gb
  • Ex tb IIIC T80°C/95°C Db

IECEx File Number

CML20.0137X

Industry Standard(s)

IEC/EN 60079-0, 7, 31

Ratings

IK10 to IEC 62262

Operational

Operating Temperature

-60°C to +60°C (may be limited by T-Class)