Image of 701 701 General Purpose Cable Gland

701 General Purpose Cable Gland

Brand: Hawke

Catalog ID: 701

The701 Cable Gland is a Zone approved cable gland for North American applications.UL approved for use in Increased Safety (Exe) and Dust (Ext) Zone protection concepts. UL listed for use with Aluminium Metal Clad (MC, MCHL) cable. The gland provides a low smoke, zero halogen IP and retention seal onto the cable outer sheath.

  • Metallic body construction
  • Fully inspectable 360deg grounding device which remains in contact with the cable when disassembled for inspection
  • Patented Cable Gland Tightening Guide - Helps prevent damage caused by over tightening
  • Unique Rear Seal - Offering ultimate sealing over an extremely wide cable acceptance range
  • Inspectable Deluge Seal - Offering IP66, IP67, IP68 & IP69 Ingress Protection
  • Available with metric or NPT entry threadforms

Download the Hawke Technical Guide for more information on installation rules and regulations.Visit www.universalreloaded.com to download a full version of the catalogue.
Click here for Resource Search tool.

General

Application

Suitable for use in North America Zone 1, Zone 21, Zone 2 and Zone 22

Catalog Number

701

Ingress Protection

  • IP66, IP67, IP68, IP69 to IEC/EN 60529
  • Type 4X
  • Deluge Protection to DTS01

Material

Brass (standard); Nickel Plated Brass; 316 Stainless Steel

Operating Temperature

-50°C to +80 °C

Series

Cable Glands for North America

Certifications And Compliance

Certification

  • SONCAP: LCOGB049552-0500
  • cULus: E84940

Hazardous Rating(s)

  • Class I, Zone I, AEx e IIC Gb
  • Zone 21, AEx tb IIIC Db
  • Ex eb IIC Gb
  • Ex tb IIIC Db
  • Cable Types: MC, MC-HL, ITC-HL, TECK90, RA90

Industry Standard(s)

  • UL/CSA 60079-0, 31
  • CSA C22.2 No. 18.3-12
  • UL2225
  • UL514B

Non Hazardous Location

UL 514B

Ratings

IK10 to IEC 62262

Operational

Operating Temperature

-50°C to +80 °C