Image of  A2 | Industrial Cable Gland
New

A2 | Industrial Cable Gland

Brand: Hawke

The A2 Type cable gland is a high performance single-compression gland designed specifically for use with unarmoured, circular, sheathed cables in a wide range of industrial, commercial and outdoor environments. Used to terminate cables into enclosures, junction boxes, motor control panels and distribution boards where reliable mechanical hold and environmental ingress protection is required. The gland provides a compression seal onto the cable outer sheath ensuring that no dust, water or other contaminants enter the enclosure.

  • Indoor & Outdoor type for unarmoured cables
  • For circular, unarmoured plastic or rubber sheath cables
  • Nickel plated as standard
  • Machined locknut for robust and reliable installation
  • Entry Thread Length 15mm as standard

General

Application

Industrial

Ingress Protection

IP66

Material

Manufactured in Nickel Plated Brass

Certifications And Compliance

Industry Standard(s)

IEC/EN 62444 (Anchorage Type B)

Ratings

Impact Category 8 to IEC 62444

Operational

Operating Temperature Range Celcius

-20°C to +130°C