Image of  APEX 413

APEX 413

Brand: Hawke

The Apex 413 dual certified Exe/Exd cable gland is intended for sealing onto the outer sheath of unarmoured elastomer and plastic insulated cables installed in conduit. This cable gland offers a female thread suitable for attachment with flexible conduit fittings where the rotating coupler is part of the conduit fitting. This cable gland may be used with braided cables where the braid and outer sheath pass into the enclosure. The braid must then be suitably terminated inside the enclosure. For Exd applications, the cable must be suitable in compliance with with EN 60079-14.

  • Suitable for use with conduit fittings where the running nut is part of the conduit fitting
  • Simple and easy to install
  • Elastomeric Exd Flameproof and Exe Increased Safety seal on cable outer sheath
  • Suitable for use with braided cable (where application allows)
  • Also fully compliant with EN 62444

Download the Hawke Technical Guide for more information on installation rules and regulations.
Click here for Resource Search tool.

General

Application

Hazardous Areas Zone 1, Zone 21, Zone 2, Zone 22

Ingress Protection

  • IP66
  • IP67Deluge Protection to DTS01

Material

Manufactured in Brass, Nickel Plated Brass or 316L Stainless Steel

Operating Temperature

-60°C to +130 °C

Series

Cable Glands for Group II Hazardous Areas

Certifications And Compliance

Hazardous Rating(s)

  • Ex II 2G Ex db eb IIC Gb
  • 3G Ex nR IIC Gc
  • 1D Ex ta IIIC Da

Industry Standard(s)

  • IEC/EN 62444 (Anchorage Type A)
  • IEC/EN 60079-0, 1, 7, 15, 31

Ratings

IK08 to IEC 62262

Operational

Operating Temperature

-60°C to +130 °C