Image of  APEX 423

APEX 423

Brand: Hawke

The Apex 423 dual certified Exe/Exd double seal cable gland is intended for use on non-armoured elastomer and plastic insulated cables. This cable gland may be used with braided cables where the braid and outer sheath pass into the enclosure. The braid must then be suitably terminated inside the enclosure. For Exd applications, the cable must be suitable in compliance with with EN 60079-14.

  • Simple and easy to install
  • Double seal arrangement for extra protection
  • Elastomeric Exd Flameproof and Exe Increased Safety seals on cable outer sheath
  • Suitable for use with braided cable (where application allows)
  • Also fully compliant with EN 62444

Download the Hawke Technical Guide for more information on installation rules and regulations.
Click here for Resource Search tool.

General

Application

Hazardous Areas Zone 1, Zone 21, Zone 2, Zone 22

Ingress Protection

  • IP66
  • IP67Deluge Protection to DTS01

Material

Manufactured in Brass, Nickel Plated Brass or 316L Stainless Steel

Operating Temperature

-60°C to +130 °C

Series

Cable Glands for Group II Hazardous Areas

Certifications And Compliance

Hazardous Rating(s)

  • Ex II 2G Ex db eb IIC Gb
  • 3G Ex nR IIC Gc
  • 1D Ex ta IIIC Da

Industry Standard(s)

  • IEC/EN 62444 (Anchorage Type A)
  • IEC/EN 60079-0, 1, 7, 15, 31

Ratings

IK08 to IEC 62262

Operational

Operating Temperature

-60°C to +130 °C