Image of  APEX A2e
Image of  APEX A2e
Image of  APEX A2e

APEX A2e

Brand: Hawke

The Apex A2e Exe certified cable gland is intended for use on non-armoured elastomer and plastic insulated cables. This cable gland may be used with braided cables where the braid and outer sheath pass into the enclosure. The braid must then be suitably terminated inside the enclosure.

  • Simple and easy to install
  • Elastomeric Exe Increased Safety seal on cable outer sheath Suitable for use with braided cable (where application allows)
  • Also fully compliant with EN 62444

Download the Hawke Technical Guide for more information on installation rules and regulations.
Click here for Resource Search tool.

General

Application

Hazardous Areas Zone 1, Zone 21, Zone 2, Zone 22

Ingress Protection

  • IP66
  • IP67Deluge Protection to DTS01

Material

Manufactured in Brass, Nickel Plated Brass or 316L Stainless Steel

Operating Temperature

-60°C to +130 °C

Series

Cable Glands for Group II Hazardous Areas Series

Certifications And Compliance

Hazardous Rating(s)

  • Ex II 2G Ex eb IIC Gb
  • 3G Ex nR IIC Gc
  • 1D Ex ta IIIC Da

Industry Standard(s)

  • IEC/EN 62444 (Anchorage Type A)
  • IEC/EN 60079-0, 7, 15, 31

Ratings

IK08 to IEC 62262

Operational

Operating Temperature

-60°C to +130 °C