Image of  APEX A2F | Ex e & Ex d | Cable Gland

APEX A2F | Ex e & Ex d | Cable Gland

Brand: Hawke

The Apex A2F dual certified Exe/Exd cable gland is intended for use on non-armoured elastomer and plastic insulated cables. This cable gland may be used with braided cables where the braid and outer sheath pass into the enclosure. The braid must then be suitably terminated inside the enclosure. For Exd applications, the cable must be suitable in compliance with with EN 60079-14.

  • Simple and easy to install
  • Elastomeric Exd Flameproof and Exe Increased Safety seal on cable outer sheath
  • Suitable for use with braided cable (where application allows)
  • Fully compliant with EN 62444

Download the Hawke Technical Guide for more information on installation rules and regulations.
Click here for Resource Search tool.

General

Application

Hazardous Areas Zone 1, Zone 21, Zone 2, Zone 22

Ingress Protection

  • IP66, IP67
  • Deluge Protection to DTS01

Material

Manufactured in Brass, Nickel Plated Brass or 316L Stainless Steel

Series

Cable Glands for Group II Hazardous Areas Series

Certifications And Compliance

Certification

  • ATEX: CML 23ATEX1003X; CML 19ATEX4507X (Ex nR)
  • IECEx:CML 23.0002X; CML 21.0012X (Ex nR)
  • UKEx: CML 23UKEX1005X; CML 21UKEX4133X (Ex nR)

Hazardous Rating(s)

  • Ex II 2G Ex db eb IIC Gb
  • 3G Ex nR IIC Gc
  • 1D Ex ta IIIC Da

Industry Standard(s)

  • IEC/EN 62444 (Anchorage Type A)
  • IEC/EN 60079-0, 1, 7, 15, 31

Ratings

IK08 to IEC 62262

Operational

Operating Temperature Range Celcius

-60°C to +130°C