Image of  APEX CUe | Ex e | Cable Gland

APEX CUe | Ex e | Cable Gland

Brand: Hawke

The Apex CUe Cable Gland is certified Exe, robust and for use with unarmoured, single wire armour ‘W’, wire braid ‘X’, steel tape armour ‘Z’, elastomer and plastic insulated cables. The gland provides an IP and retention seal onto the cable outer sheath. This cable gland can be utilised to avoid the effects of coldflow on the inner sheath of the cable.

  • Robust Inspectable Multi-Use Armour
  • Clamping arrangement supplied for all armour sizes
  • Avoids any coldflow effects on the inner sheath of the cable
  • DTS01 as standard

Download the Hawke Technical Guide for more information on installation rules and regulations.
Click here for Resource Search tool.

General

Application

Hazardous Areas Zone 1, Zone 21, Zone 2, Zone 22

Ingress Protection

  • IP66, IP67
  • Deluge Protection to DTS01

Material

Manufactured in Brass, Nickel Plated Brass or 316L Stainless Steel

Series

Cable Glands for Group II Hazardous Areas

Certifications And Compliance

Certification

  • ATEX: CML 23ATEX1002X; CML 19ATEX4507X (Ex nR)
  • IECEx: CML 23.0001X; CML 21.0012X (Ex nR)
  • UKEx: CML 23UKEX1004X; CML 21UKEX4133X (Ex nR)

Hazardous Rating(s)

  • Ex II 2G Ex eb IIC Gb
  • 3G Ex nR IIC Gc
  • 1D Ex ta IIIC Da

Industry Standard(s)

  • IEC/EN 62444 (Anchorage Type D)
  • IEC/EN 60079-0, 1, 7, 15, 31

Ratings

IK08 to IEC 62262

Operational

Operating Temperature Range Celcius

-60°C to +130°C