Image of  APEX E1FW | Ex e & Ex d | Cable Gland

APEX E1FW | Ex e & Ex d | Cable Gland

Brand: Hawke

The Apex E1FW Cable Gland is dual certified Exe/Exd, robust and for use with unarmoured, single wire armour ‘W, and elastomer and plastic insulated cables. The gland provides an elastomeric seal on the cable inner sheath, and an IP and retention seal onto the cable outer sheath.

  • Dual Certified Double Seal Cable Gland
  • Elastomeric Exd flameproof seal on cable inner sheath
  • Robust Inspectable Clamping arrangement supplied for Wire Armour
  • Optional Deluge Boot

Download the Hawke Technical Guide for more information on installation rules and regulations.
Click here for Resource Search tool.

General

Application

Hazardous Areas Zone 1, Zone 21, Zone 2, Zone 22

Ingress Protection

  • IP66, IP67
  • Deluge Protection to DTS01

Material

Manufactured in Brass, Nickel Plated Brass or 316L Stainless Steel

Series

Cable Glands for Group II Hazardous Areas Series

Certifications And Compliance

Certification

  • ATEX: CML 23ATEX1002X; CML 19ATEX4507X (Ex nR)
  • IECEx: CML 23.0001X; CML 21.0012X (Ex nR)
  • UKEx: CML 23UKEX10054X; CML 21UKEX4133X (Ex nR)

Hazardous Rating(s)

  • Ex II 2G Ex eb IIC Gb
  • 3G Ex nR IIC Gc
  • 1D Ex ta IIIC Da

Industry Standard(s)

IEC/EN 62444 (Anchorage Type D), IEC/EN 60079-0, 1, 7, 15, 31

Ratings

IK08 to IEC 62262

Operational

Operating Temperature Range Celcius

-60°C to +130°C