Image of  BW | Industrial Cable Gland
New

BW | Industrial Cable Gland

Brand: Hawke

The BW cable gland is a mechanical cable termination solution designed for use with single wire armour (SWA) and aluminium wire armour (AWA) cable in indoor, dry and non-corrosive environments. It provides a secure and reliable connection by ensuring mechanical retention and electrical continuity between the cable armour and the gland body.

  • Indoor for armoured cables
  • Designed for use with SWA cables to BS 5467, BS 6724 or IEC 60502-1
  • Nickel plated as standard
  • Machined locknut for robust installation
  • Entry Thread Length 15mm as standard

General

Application

Industrial

Ingress Protection

IP 2X

Material

Manufactured in Nickel Plated Brass

Certifications And Compliance

Industry Standard(s)

BS 6121-1 (Anchorage Type D)

Ratings

Impact Category 8 to BS 6121

Operational

Operating Temperature Range Celcius

-20°C to +130°C