Image of  CW | Industrial Cable Gland
New

CW | Industrial Cable Gland

Brand: Hawke

The CW cable gland is a mechanical cable termination solution designed for use with single wire armour (SWA) and aluminium wire armour (AWA) cable in outdoor and indoor environments. The CW gland is widely used in industrial, utility, and infrastructure applications. It provides mechanical retention, electrical continuity via armour clamping, and environmental sealing. Suitable for low and medium voltage power cables manufactured to BS 5467, BS 6724, or IEC 60502-1 standards.

  • Indoor or outdoor for armoured cables
  • Designed for use with SWA cables to BS 5467, BS 6724 or IEC 60502-1
  • Nickel plated as standard
  • Machined locknut for robust installation
  • Entry Thread Length 15mm as standard

General

Application

Industrial

Ingress Protection

IP66

Material

Manufactured in Nickel Plated Brass

Certifications And Compliance

Industry Standard(s)

IEC/EN 62444 (Anchorage Type D)

Ratings

Impact Category 8 to BS 6121

Operational

Operating Temperature Range Celcius

-20°C to +130°C