Image of  PSG/553/RAC | Ex d & Ex e | Cable Gland

PSG/553/RAC | Ex d & Ex e | Cable Gland

Brand: Hawke

The PSG/553/RAC Cable Gland is a Group II certified instant barrier cable gland suitable for installation in Zone 1/21 and Zone 2/22 hazardous areas. Dual Certified ATEX/IECEx (along with many more) for use in Increased Safety (Exe), Flameproof (Exd), Restricted Breathing (ExnR) and Dust (Ext) protection concepts. Integral grounding ring suitable for single wire armour ‘W’, wire braid ‘X’ and tape armour ‘Z’. Can also be used with unarmoured cables. Suitable for both elastomer and plastic insulated cables. The gland provides an instant compression barrier around cable conductors (no waiting for compount to cure!), and a low smoke, zero halogen IP and retention seal onto the cable outer sheath.

  • Metallic body construction
  • Elastomeric Exd flameproof compression seal around cable conductors - No waiting for compound to cure!
  • No special installation or punch tools required
  • Reversible Armour Clamp - For all types of armour, braid, tape and suitable for use with unarmoured
  • Patented Cable Gland Tightening Guide - Helps prevent damage caused by over tightening
  • Unique Rear Seal - Offering ultimate sealing over an extremely wide cable acceptance range
  • Available with metric or NPT entry threadforms

Download the Hawke Technical Guide for more information on installation rules and regulations.
Click here for Resource Search tool.

General

Application

Hazardous Areas Zone 1, Zone 21, Zone 2, Zone 22

Ingress Protection

  • IP66, IP67 and IP68 (30 metres for 7 days, special instructions apply) to IEC/EN 60529
  • NEMA 4X
  • Deluge Protection to DTS01

Material

Manufactured in Brass, Nickel Plated Brass or 316L Stainless Steel

Operating Temperature

-60°C to +100 °C

Series

Cable Glands for Group II Hazardous Areas Series

Certifications And Compliance

Certification

  • ATEX: CML 19ATEX1167X / CML 19ATEX4507X (Ex nR)
  • DNV: TAE0000BS
  • EAC: KZ 7100841.01.01.03125
  • EQM: 20-11-27224/Q20-11-000979/NB0007
  • IECEx: CML 19.0045X
  • CML 21.0012X (Ex nR)
  • Inmetro: IEx 14.0272X
  • PESO: P450038
  • SONCAP: LCOGB049552-0500
  • UKEx: CML 21UKEX1161X / CML 21UKEX4133X (Ex nR)

Hazardous Rating(s)

  • Ex II 2GD Ex db eb IIC Gb
  • Ex nR IIC Gc
  • Ex tb IIIC Db

Industry Standard(s)

  • IEC/EN 62444 (Anchorage Type D)
  • IEC/EN 60079-0, 1, 7, 15, 31

Ratings

IK10 to IEC 62262

Operational

Operating Temperature

-60°C to +100 °C