Product Image | ControlEx Standard Connector Image

ControlEx | Ex d | Connector

Brand: Hawke

The ControlEx connector range is our most versatile option, suitable for control and low/medium power applications. With a wide range of insert configurations, this connector allows Hawke to tailor a connector solution to the customer’s needs. The robust stainless steel body can hold up to 60 contacts and will accept conductor sizes ranging between 0.5mm² and 35mm², operating up to 125A and 750V dependent on contact arrangement and certification approvals.

  • Easily Fieldwireable - Pin and socket inserts are front and back to assist wiring and avoid termination errors
  • Internal Keyway Spacer - Eases accessibility for termination
  • Locking Pin - Optional locking pin provides the facility for mated connectors to be permanently locked
  • Keying Position - Eliminates the possibility of misconnection of adjacent circuits
  • Running Coupler - Allows the connector to be installed onto a pre-assembled cable gland
  • ACME Thread at Mating Interface - Unique ACME thread offers a smooth and quick fully mating action
  • Fully Inspectable Flameproof Barrier - Provides direct inspection of the flameproof seal
  • Anti-Rotation Device - helps to eliminate the possibility of the gland loosening

Download the Hawke Technical Guide for more information on installation rules and regulations.Visit www.universalreloaded.com to download a full version of the catalogue.
Click here for Resource Search tool.

Product details

General

Application

Hazardous Areas Zone 1, Zone 21, Zone 2, Zone 22

EU RoHS Indicator

Contact Manufacturer

Ingress Protection

  • IP66, IP67 to IEC/EN 60529
  • Deluge Protection to DTS01

Material

316L Stainless Steel

Operating Temperature

-40°C to +60°C (May be limited by T Rating)

Series

Connectors for Group II Hazardous Areas

Type

  • Exdb
  • Extb

Electrical Ratings

Current Amperage Description

Refer to dissipated wattage tables

Voltage Rating

up to 750 V

Certifications And Compliance

ATEX File Number

Baseefa12ATEX0014X

Certification

  • ABS: 17-LD1653736-PDA
  • ATEX: Baseefa12ATEX0014X
  • BV: 43523/A1
  • cCSAus: 2633583
  • DNV: TAE0000BS
  • EAC: No EA3C RU C-GB.HA91.B.00261/21
  • EQM: 20-11-27224/Q20-11-000979/NB0007
  • IECEx: BAS 08.0063X
  • Inmetro: IEx 14.0216X
  • PESO: P411510
  • SONCAP: LCOGB049552-0500
  • UKEx: BAS21UKEX0067X

Hazardous Rating(s)

  • Ex II 2GD Ex db IIC Gb T5/T6
  • Ex tb IIIC Db T95/T80
  • Class I, Zone I, AEx d IIC Gb T5/T6
  • AEx tb IIIC Db T95/T80

IECEx File Number

IECEx BAS 12.0006X

Industry Standard(s)

IEC/EN 60079-0, 1, 31CSA/UL 60079-0, 1, 31UL1977