Product Image | PowerEx Connector
Product Image | PowerEx Connector
Product Image | PowerEx Connector Standard

PowerEx | Ex d | Connector

Brand: Hawke

The PowerEx range of connectors have been designed specifically for the extremely demanding requirements of higher power applications. Inserts are available with 1 to 4 contacts with a conductor acceptance range of between 50mm2 and 630mm2 operating up to 780A and 750V as standard. Other voltages available on special request.

  • Running Coupler - Allows the connector to be installed onto a pre-assembled cable gland
  • Keying Position - The unique visual 5 position insert keying system along with the the integral machined keyway prevents contact damage and ensures safe use by eliminating the possibility of misconnection of adjacent circuits
  • Internal Earth - Internal earth fitted as standard. Sized to suit cables earthing facility
  • Easy Fieldwireable - Insert assembled outside connector shell to assist wiring and allow greater flexibility
  • Multilam Technology - Tried and tested multiple high contact force, low resistance multilams used in all contacts
  • Acme Thread At Mating Interface - Unique ACME thread offers a smooth and quick fully mating action
  • Inserts are available with 1 to 4 contacts with a conductor acceptance range of between 50mm2 and 630mm2 operating up to 780A and 750V as standard. Other voltages available on special request

For order codes, dimensions, insert selection and dissipated wattage calculations please download the PowerEx datasheet from the 'resources' section of this page.

Product details

General

Application

  • Large core power applications
  • Medium power applications

EU RoHS Indicator

Contact Manufacturer

Ingress Protection

  • IP66, IP67 to IEC/EN 60529
  • Deluge Protection to DTS01

Material

316L Stainless Steel

Operating Temperature

-40°C to +60°C (May be limited by T Rating)

Series

Connectors for Group II Hazardous Areas

Type

  • Exdb
  • Extb

Electrical Ratings

Voltage Rating

up to 750 V

Certifications And Compliance

ATEX File Number

Baseefa06ATEX0062X

Certification

  • ABS: 17-LD1653736-PDA
  • ATEX: Baseefa06ATEX0062X
  • BV: 43523/A1
  • cCSAus: 2633583
  • DNV: TAE00003RX
  • EAC: No EA3C RU C-GB.HA91.B.00261/21
  • EQM: 20-11-27224/Q20-11-000979/NB0007
  • IECEx: BAS 06.0019X
  • Inmetro: IEx 14.0218X
  • PESO: P411511
  • SONCAP: LCOGB049552-0500
  • UKEx: BAS21UKEX0045X

Hazardous Rating(s)

  • Ex II 2GD Ex db IIC Gb T5/T6
  • Ex tb IIC Db T95/T80
  • Class I, Zone I, AEx d IIC Gb T5/T6
  • AEx tb IIIC Db T95/T80

IECEx File Number

IECEx BAS 06.0019X

Industry Standard(s)

  • IEC/EN 60079-0, 1, 31
  • CSA/UL 60079-0, 1, 31
  • UL1977