Image of  478 | Ex d & Ex e | Insulated Thread Adapter

478 | Ex d & Ex e | Insulated Thread Adapter

Brand: Hawke

The Hawke 478 insulated adaptor range is designed to increase or reduce entry thread sizes, and/or electrically isolate the gland from the enclosure, when mounted to a hazardous area enclosure. Dual Certified ATEX/IECEx (along with many more) for use in Flameproof (Exd), Increased Safety (Exe) and Dust (Ext) protection concepts. Also approved for use in Group I Mining Applications.

  • Metallic construction with plastic insulator
  • Certified Exd, Exe & Ext
  • Metric and NPT thread options

Manufactured in Brass, Nickel Plated Brass, Steel, Nickel Plated Steel, Stainless Steel. (Aluminium for Group II use only). Insulating Material: Polyamide.

General

Application

Hazardous Areas Zone 1, Zone 21, Zone 2, Zone 22 and Mining Applications

Ingress Protection

IP66 to IEC/EN 60529

Material

Manufactured in Brass (Standard), Nickel Plated Brass or 316L Stainless SteelPolymer Insulating Material

Operating Temperature

-55°C to +95 °C

Series

Fittings for Hazardous Areas

Certifications And Compliance

Certification

  • ATEX: Baseefa 12ATEX0207X
  • cCSAus: 2700364
  • EAC: No EA3C RU C-GB.HA91.B.00265/21
  • IECEx: BAS12.0111X
  • Inmetro: IEx 15.0292U
  • UKEx: BAS21UKEX0060X

Hazardous Rating(s)

  • Ex II 2GD Ex db eb IIC Gb
  • Ex tb IIIC Db
  • Ex I M2 Ex db eb I Mb
  • Class 1 Zone 1 AEx d e IIC Gb
  • Zone 21 AEx tb IIIC Db

Industry Standard(s)

  • IEC/EN/CSA/UL 60079-0, 7, 31
  • CSA C22.2 No. 25, No. 30, No. 45, No. 94, No. 18.3
  • UL514B

Operational

Operating Temperature

-55°C to +95 °C