Image of  FibreEx Connector
Image of  FibreEx Connector

FibreEx Connector

Brand: Hawke

Collection name: FibreEx

In a digital age, one need is clear - the need to process ever-increasing amounts of data at lightning fast speeds. Fibre optics has long catered for this need in commercial applications but, until now, fibre technology has posed serious ignition risk in hazardous areas. The Fibre Ex range combines Hawke’s extensive experience in hazardous environments with specialist knowledge of Fibre Optic technology to safely bring power of Fibre Technology to Ex environments.

  • Certified to the latest BS EN 60079-28 Optical Radiation Standard
  • Ideal for providing ultra-high bandwidths and sensing for some of the world's harshest environments
  • Keyed Positions for the prevention of pin damage
  • All BR Connectors Supplied pre-terminated
  • Our unique 4 start ACME thread offers a smooth and quick fully mating action in less than two turns for fast and simple installation
  • Easy to install and inspect
  • Profiled spigot and connector body prevent cable rotation eliminate cable damage
  • Termination Service Available from Acal BFi on request
  • Fibre Technology - Available in both single and multimode option in 4 and 8 way configurations

For more information please visit our dedicated Fibre Ex landing page via www.hubbell.com/hawke/en/Fibre-Ex-Connector

Product details

General

Ingress Protection

IP66/67 to IEC/EN 60529

Material

Nickel Plated Brass or Stainless Steel 316L

Operating Temperature

-40°C to +60 °C

Series

Connectors for Group II Hazardous Areas

Certifications And Compliance

Certification

  • ATEX: Baseefa16ATEX0030X
  • DNV: TAE000040B
  • EAC: No EA3C RU C-GB.HA91.B.00261/21
  • EQM: 20-11-27224/Q20-11-000979/NB0007
  • IECEx: BAS16.0032X
  • SONCAP: LCOGB049552-0500
  • UKEx: BAS21UKEX0056X

Hazardous Rating(s)

  • Ex II 2GD Ex op pr IIC T6 Gb, Ex tb IIIC T85°C Db (Tamb 0 -40°C to +60°C)
  • Ex [dbe] op pr IIC T6 Gb - for bulkhead/box mount version
  • Ex [op is] IIC T* Ga - with separately certified ‘op is’ source

Industry Standard(s)

  • IEC/EN 60079-0
  • IEC/EN 60079-1
  • IEC/EN 60079-7
  • IEC/EN 60079-28
  • IEC/EN 60079-31