Image of  PL514 GRP Enclosure

PL514 GRP Enclosure

Brand: Hawke

Moulded from Glass Reinforced Plastic, the ATEX & IECEx certified, PL514 offers ultimate strength in the world's most demanding environments.

  • Unparalleled strength at 50% less weight than traditional GRP enclosures
  • External mounting feet eliminate the need to remove the lid when mounting or removing the enclosure from a wall or other surface
  • Dropped lid design makes installation and inspection of terminals easier than ever before
  • Earth Continuity Plate is available in Zintec as standard
  • Excellent operating temperature range
  • Provides Ingress Protection to IP66 IP67
  • Prevents loss of screws during assembly and maintenance
  • Designed to withstand impact resistance up to 7Nm
  • Glass Reinforced Plastic construction provides a high degree of resistance to corrosive atmospheres

Click the ‘request a quote’ button to speak to one of our Specialists about how the PL514 range could work for you.

General

Application

Hazardous Areas Zone 1, Zone 21, Zone 2, Zone 22

Cover Type

Bolted

EU RoHS Indicator

Ingress Protection

IP66 IP67 to IEC/EN 60529

Material

Glass Reinforced Plastic (GRP) Natural Black Finish

Operating Temperature

-60°C to +75°C (May be limited by T-Class)

Series

Junction Box Enclosures for Group II Hazardous Areas Series

Certifications And Compliance

ATEX File Number

CML23ATEX3509X (PL5) | CML23ATEX3507U (ZPL5)

Certification

  • ABS: 17-LD1653735-PDA
  • ATEX: CML23ATEX3509X (PL5) | CML23ATEX3507U (ZPL5)
  • BV: 43523/A1
  • cCSAus: 70039997
  • EAC: RU C-GB.HA91.B.00260/21
  • IECEx: IECEX CML 23.0182X (PL5) | IECEX CML 23.0181U (ZPL5)
  • BAS 14.0120U (ZPL511)
  • Inmetro: IEx 16.0143X
  • PESO: P457331
  • UKEx: CML23UKEX3510X (PL5) | CML23UKEX3508U (ZPL5)

Compliance

  • Exe
  • Extb

CSA File Number

70039997

EU RoHS Indicator

Hazardous Rating(s)

  • Ex II 2 GD Ex eb IIC Gb
  • Ex tb IIIC Db
  • Class I, Zone 1, AEx e IIC Gb
  • Zone 21, AEx tb IIIC T80°C Db

IECEx File Number

IECEx BAS 14.0123X (PL513);IECEx BAS 14.0120U (ZPL513)

Industry Standard(s)

  • IEC/EN/CSA/UL 60079-0, 7, 31
  • UL/CSA 60079-0, 7, 31
  • UL 50E
  • UL508
  • UL12.12.01
  • CSA C22.2 No. 94-M91
  • CSA C22.2 No. 14-M91

Operational

Operating Temperature

-60°C to +75°C (May be limited by T-Class)