Image of  ICG/653/UNIV | Ex d & Ex e | Cable Gland

ICG/653/UNIV | Ex d & Ex e | Cable Gland

Brand: Hawke

The ICG/653/Universal Cable Gland is a Group II certified barrier cable gland suitable for installation in Zone 1/21 and Zone 2/22 hazardous areas.Dual Certified ATEX/IECEx (along with many more) for use in Increased Safety (Exe), Flameproof (Exd), Restricted Breathing (ExnR) and Dust (Ext) Zone protection concepts. Integral grounding ring suitable for single wire armour ‘W’, wire braid ‘X’ and tape armour ‘Z’. Suitable for both elastomer and plastic insulated cables, and particularly for cables which exhibit 'cold flow' characteristics on the inner sheath, are non effectively filled or contain hydroscopic fillers. The gland features a unique fully inspectable transparent elastomeric compound chamber The gland also provides an elastomeric seal on the cable inner sheath, and a low smoke, zero halogen IP and retention seal onto the cable outer sheath.

  • Metallic body construction
  • Fully Inspectable Elastomeric Compound Chamber
  • Available with either ExPress (liquid resin) or QSP (2-part hand mix compound), both with a cure time of 30 minutes
  • Reversible Armour Clamp - For all types of armour and braid
  • Patented Cable Gland Tightening Guide - Helps prevent damage caused by over tightening
  • Unique Rear Seal - Offering ultimate sealing over an extremely wide cable acceptance range
  • Inspectable Deluge Seal - Offering IP66, IP67, IP68 & IP69 Ingress Protection
  • Available with metric or NPT entry threadforms

General

Application

Hazardous Areas Zone 1, Zone 21, Zone 2, Zone 22

Ingress Protection

  • IP66, IP67, IP68 (30 metres for 7 days, special instruction apply)
  • IP69 to IEC/EN 60529
  • NEMA 4X
  • Deluge Protection to DTS01

Material

Manufactured in Brass, Nickel Plated Brass or 316L Stainless Steel

Operating Temperature

-60°C to +80 °C

Series

Cable Glands for Group II Hazardous Areas

Certifications And Compliance

ATEX File Number

CML 18ATEX1268X, CML 19ATEX4507 (Ex nR)

Certification

  • ATEX: CML 18ATEX1268X / CML 19ATEX4507 (Ex nR)
  • CCC: 2020312313000317
  • cCSAus: 1024328
  • DNV: TAE0000BS
  • EAC: KZ 7100841.01.01.03125
  • EQM: 20-11-27224/Q20-11-000979/NB0007
  • IECEx: CML 18.0131X / CML 21.0012X (Ex nR)
  • Inmetro: IEx 14.0272X
  • KCs: 17-KA4BO-0159X to 0167X
  • PESO: P450038
  • SONCAP: LCOGB049552-0500
  • UKEx: CML 21UKEX1132X / CML 21UKEX4133X (Ex nR)

CSA File Number

1024328

Hazardous Rating(s)

  • Ex II 2GD Ex db IIC Gb
  • Ex eb IIC Gb
  • Ex nR IIC Gc
  • Ex tb IIIC Db
  • Class I Div 1 ABCD
  • Class II Div 2 EFG and Class III
  • Class I, Zone I, AEx db IIC Gb
  • AEx eb IIC Gb
  • Zone 21, AEx tb IIIC Db

IECEx File Number

CML 18.0131X

Industry Standard(s)

  • IEC/EN 62444 (Anchorage Type D)
  • IEC/EN 60079-0, 1, 7, 15, 31
  • CSA 60079-0, 1, 7, 31
  • CSA C22.2 No. 0-10, CSA C22.2 No. 174-18
  • UL2225
  • UL1203
  • UL 514B

Ratings

IK10 to IEC 62262

Operational

Operating Temperature

-60°C to +80 °C