Image of  501/414 | Ex d & Ex e | Cable Gland
Image of  501/414 | Ex d & Ex e | Cable Gland
Image of  501/414 | Ex d & Ex e | Cable Gland

501/414 | Ex d & Ex e | Cable Gland

Brand: Hawke

The Hawke 501/414 is a Group II certified single seal cable gland, with a female running coupler, suitable for installation in Zone 1/21 and Zone 2/22 hazardous areas. Dual Certified ATEX/IECEx (along with many more) for use in Increased Safety (Exe), Flameproof (Exd), Restricted Breathing (ExnR) and Dust (Ext) protection concepts. For use with non-armoured elastomer and plastic insulated cables installed in conduit. This cable gland may be used with braided cables where the braid and outer sheath pass into the enclosure, and the requirements of 60079-14 are met.

  • Single elastomeric Exd compression seal on cable outer sheath
  • Female threaded running coupler for cable gland or conduit entry
  • Available with metric or NPT entry and female threadforms

Download the Hawke Technical Guide for more information on installation rules and regulations.Visit www.universalreloaded.com to download a full version of the catalogue.
Click here for Resource Search tool.

Product details

General

Application

Hazardous Areas Zone 1, Zone 21, Zone 2, Zone 22

Ingress Protection

IP66 and IP67

Material

Manufactured in Brass, Nickel Plated Brass or 316L Stainless Steel

Operating Temperature

-60°C to +100 °C

Series

Cable Glands for Group II Hazardous Areas

Certifications And Compliance

ATEX File Number

CML 19ATEX1167X
CML 19.0045X

Certification

  • ATEX: CML 19ATEX1167X / CML 19ATEX4507X (Ex nR)
  • CCC: 2020312313000311
  • cCSAus: 1015065
  • EAC: No EA3C RU C-GB.HA91.B.00264/21
  • EQM: 20-11-27224/Q20-11-000979/NB0007
  • IECEx: CML 19.0045X / CML 21.0012X (Ex nR)
  • Inmetro: IEx 14.0272X
  • PESO: P450038
  • UKEx: CML 21UKEX1161X / CML 21UKEX4133X (Ex nR)

CSA File Number

CSA1015065

Hazardous Rating(s)

  • Ex II 2GD Ex db eb IIC Gb
  • Ex nR IIC Gc
  • Ex tb IIIC Db
  • Class I, Zone I, AEx eb IIC Gb
  • Zone 21, AEx tb IIIC Db
  • Class I Div 2 ABCD, Class II Div 2 EFG and Class III

Industry Standard(s)

  • IEC/EN 62444 (Anchorage Type B)
  • IEC/EC 60079-0, 1, 7, 15, 31
  • CSA 60079-0, 1, 7, 31
  • CSA C22.2 No. 0-10, CSA C22.2 No. 174-18
  • UL2225, UL1203, UL514B

Ratings

IK10 to IEC 62262