153 RAC Full
153 RAC Full
153 RAC L

153/RAC/L Industrial Cable Gland

Brand:

Hawke

The 153/RAC/L Cable Gland is a robust industrial cable gland for indoor or outdoor use. Designed for use with lead sheath cables. The gland provides a low smoke, zero halogen IP and retention seal onto the cable outer sheath.

  • Metallic body construction
  • Elastomeric compression seal onto cable inner sheath
  • Integral electrical bond to lead inner sheath
  • Reversible Armour Clamp - For all types of armour, braid and tape
  • Patented Cable Gland Tightening Guide - Helps prevent damage caused by over tightening
  • Unique Rear IP Seal - Offering ultimate sealing over an extremely wide cable acceptance range
  • Available with metric or NPT entry threadforms

Visit www.universalreloaded.com to download a full version of the catalogue.
Click here for Resource Search tool.

Product details

General

Application
Industrial Applications
Ingress Protection
  • IP66, IP67 to IEC/EN 60529
  • NEMA 4X
  • Deluge Protection to DTS01
Material
Manufactured in Brass, Nickel Plated Brass or 316L Stainless Steel
Operating Temperature
-60°C to +100 °C
Series
Industrial Cable Glands

Certifications And Compliance

Certification
  • Ingress Protection: IP66, IP67 to IEC/EN 60529 and NEMA 4X
  • Enclosure Protection: IK10 to IEC 62262
  • Deluge Protection: DTS01
  • Construction & Test Standards: IEC/EN 62444 (Anchorage Type D)
CSA File Number
UL 2225, CSA C22.2 No. 174-18, UL 514B and CSA C22.2 NO. 18.3-12
Hazardous Rating(s)
  • Class I, Groups A, B, C and D
  • Class II, Groups E, F and G
  • Class III
Industry Standard(s)
IEC/EN 62444 (Anchorage Type D)
Non Hazardous Location
BS EN 62444:2013, BS 6121: Part 1 Type E2W, E2X, E2Y and E2Z
Ratings
IK10 to IEC 62262