Image of  453/RAC Mining Cable Gland

453/RAC Mining Cable Gland

Brand: Hawke

The 453/RAC Cable Gland is a Group I certified cable gland for use in mining applications. Dual Certified ATEX/IECEx (along with many more) for use in Increased Safety (Exe) and Flameproof (Exd) protection concepts. Designed for use with single wire armour, wire braid, steel tape armour, elastomer and plastic insulated cables. The gland also provides a low smoke, zero halogen IP and retention seal onto the cable outer sheath.

  • Metallic body construction
  • Elastomeric Exd compression seal onto cable inner sheath
  • Reversible Armour Clamp - For all types of armour, braid and tape
  • Patented Cable Gland Tightening Guide - Helps prevent damage caused by over tightening
  • Unique Rear IP Seal - Offering ultimate sealing over an extremely wide cable acceptance range
  • Available with metric or NPT entry threadforms

See technical section of the datasheet for installation rules and regulations.
Click here for Resource Search tool.

General

Application

Group 1 Mining Applications

Ingress Protection

IP66, IP67 and IP68* (30 metres for 7 days, special instructions apply) to IEC/EN 60529

Material

Manufactured in Brass, Nickel Plated Brass or 316L Stainless Steel

Operating Temperature

-60°C to +100 °C

Series

Cable Glands for Group I Hazardous Areas

Certifications And Compliance

ATEX File Number

CML 19ATEX1165X and CML 19.0043X

Certification

  • ATEX: CML 19ATEX1165X
  • EAC: KZ 7100841.01.01.03125
  • EQM: 20-11-27224/Q20-11-000979/NB0007
  • IECEx: CML 19.0043X
  • UKEx: CML 21UKEX1159X

Hazardous Rating(s)

Ex IM2 Ex db I Mb, Ex eb I Mb

Industry Standard(s)

IEC/EN 62444 (Anchorage Type D)IEC/EN 60079-0, 1, 7

Ratings

IK10 to IEC 62262

Operational

Operating Temperature

-60°C to +100 °C