HKE_501/RCG

501/RCG Cable Gland

Brand: Hawke

The 501/RCG cable gland is certified Exe/Ext, and can be used for quick field connection of cables to equipment where historically hard wiring methods are used. The product offers cost savings when carrying out essential inspection and maintenance activities, including the capability to quickly swap out equipment on-site.

  • Metallic body construction - Brass Nickel Plated as standard
  • Quick disconnect pin and socket arrangement inside the body of a gland
  • Reversible Armour Clamp - For all types of armour and braid
  • Patented Cable Gland Tightening Guide - Helps prevent damage caused by over tightening
  • Unique Rear IP Seal - Offering ultimate sealing over an extremely wide cable acceptance range

General

Application

Hazardous Areas Zone 1, Zone 21, Zone 2, Zone 22

Ingress Protection

  • IP66, IP67 to IEC/EN 60529
  • Deluge Protection to DTS01

Material

Nickel Plated Brass

Operating Temperature

-60°C to +60°C (may be limited by T-Class)

Series

Cable Glands for Group II Hazardous Areas

Electrical Ratings

Current Amperage Description

Dependent on conductor size

Voltage Rating

300VAC / 212 VDC

Certifications And Compliance

ATEX File Number

CML20ATEX3217X

Certification

  • ATEX: CML20ATEX3217X
  • EAC: KZ 7100841.01.01.03125
  • IECEx: CML20.0137X
  • Inmetro: IEx 21.0011X
  • UKEx: CML21UKEX3073X

Hazardous Rating(s)

  • Ex II 2 GD Ex eb IIC T6/T5 Gb
  • Ex tb IIIC T80°C/95°C Db

IECEx File Number

CML20.0137X

Industry Standard(s)

IEC/EN 60079-0, 7, 31

Ratings

IK10 to IEC 62262

Operational

Operating Temperature

-60°C to +60°C (may be limited by T-Class)