Image of  PL520 GRP Enclosure

PL520 GRP Enclosure

Brand: Hawke

The versatile, globally certified PL520 GRP Enclosure has a wide operating temperature range in both in normal impact and in low risk Impact applications.Moulded from robust Glass Reinforced Plastic with a natural Black Finish.

  • Excellent operating temperature range
  • ATEX, IECEx and CSA certified
  • Provides Ingress Protection to IP66 IP67
  • Robust Glass Reinforced Plastic Construction
  • Prevents loss of screws during assembly and maintenance
  • Earth Continuity Plate is available in Zintec as standard

Click the ‘request a quote’ button to speak to one of our Specialists about how the PL520 range could work for you.

General

Application

Hazardous Areas Zone 1, Zone 21, Zone 2, Zone 22

Cover Type

Bolted

EU RoHS Indicator

Ingress Protection

IP66 IP67 to IEC/EN 60529

Material

Glass Reinforced Plastic (GRP) Natural Black Finish

Operating Temperature

-60°C to +75°C (May be limited by T-Class)

Series

Junction Box Enclosures for Group II Hazardous Areas Series

Certifications And Compliance

ATEX File Number

CML23ATEX3509X (PL5) | CML23ATEX3507U (ZPL5)

Certification

  • ABS: 17-LD1653735-PDA
  • ATEX: CML23ATEX3509X (PL5) | CML23ATEX3507U (ZPL5)
  • BV: 43523/A1
  • cCSAus: 70039997
  • EAC: RU C-GB.HA91.B.00260/21
  • IECEx: IECEX CML 23.0182X (PL5) | IECEX CML 23.0181U (ZPL5)
  • BAS 14.0120U (ZPL511)
  • Inmetro: IEx 16.0143X
  • PESO: P457331
  • UKEx: CML23UKEX3510X (PL5) | CML23UKEX3508U (ZPL5)

Compliance

  • Exe
  • Extb

CSA File Number

70039997

EU RoHS Indicator

Hazardous Rating(s)

  • Zone 1
  • Zone 2
  • Zone 21
  • Zone 22

IECEx File Number

IECEx BAS 14.0123X (PL513); IECEx BAS 14.0120U (ZPL513)

Industry Standard(s)

  • IEC/EN/CSA/UL 60079-0, 7, 31
  • UL/CSA 60079-0, 7, 31
  • UL 50E
  • UL508
  • UL12.12.01
  • CSA C22.2 No. 94-M91
  • CSA C22.2 No. 14-M91

Operational

Operating Temperature

-60°C to +75°C (May be limited by T-Class)