Image of  PL630 GRP Enclosure
Image of  PL630 GRP Enclosure
Image of  PL630 GRP Enclosure

PL630 GRP Enclosure

Brand: Hawke

The ultimate in robust GRP construction, the PL630 is the ideal enclosure for hazardous areas. The PL630 features ant-static properties, external mounting feet for easy installation and IP66/67 ingress protection.

  • Designed to withstand impact resistance of up to 7Nm
  • Highly resistant to corrosive atmospheres
  • Anti-static properties remove the risk of ignition sources through static induced sparking resistivity
  • External Mounting feet for fast and easy installation
  • No loss of screws during assembly and maintenance

The PL630 range is suitable for a variety of applications including Oil and Gas, Marine, Hazardous locations and much more. Click the ‘request a quote’ button to speak to one of our Specialists about how the PL630 range could work for you.

Product details

General

Application

Hazardous Areas Zone 1, Zone 21, Zone 2, Zone 22

Cover Type

Bolted

EU RoHS Indicator

Contact Manufacturer

Ingress Protection

  • IP66 IP67 to IEC/EN 60529
  • Deluge Protection to DTS01

Material

Glass Reinforced Plastic (GRP) Natural Black Finish

Operating Temperature

-60°C to +75°C (May be limited by T-Class)

Series

Junction Box Enclosures for Group II Hazardous Areas

Certifications And Compliance

ATEX File Number

Baseefa06ATEX0117X (PL620); Baseefa06ATEX0116U (ZPL620)

Certification

  • ABS: 17-LD1653735-PDA
  • ATEX: Baseefa06ATEX0117X (PL630) / Baseefa06ATEX0116U (ZPL630)
  • BV: 43523/A1
  • cCSAus: 70039997
  • DNV: TAE00003RY
  • EAC: RU C-GB.HA91.B.00260/21
  • IECEx: BAS 06.0028X (PL630) / BAS 06.0027U (ZPL630)
  • Inmetro: IEx 16.0143X
  • PESO: P457339
  • UKEx: BAS21UKEX0047X (PL630) / BAS21UKEX0046U (ZPL630)
  • cULus: E181955

Compliance

  • Exe
  • Extb

CSA File Number

70039997

Hazardous Rating(s)

  • Ex II 2 GD Ex eb IIC Gb
  • Ex tb IIIC Db
  • Class I, Zone 1, AEx e IIC Gb
  • Zone 21, AEx tb IIIC T80°C Db

IECEx File Number

IECEx BAS 06.0028X (PL620); IECEx BAS 06.0027U (ZPL620)

Industry Standard(s)

  • IEC/EN 60079-0, 7, 31
  • UL/CSA 60079-0, 7, 31
  • UL 50E
  • UL508
  • UL12.12.01
  • CSA C22.2 No. 94-M91
  • CSA C22.2 No. 14-M91

UL File Number

E181955