Image of  SB474 | Ex d & Ex e | Cable Gland

SB474 | Ex d & Ex e | Cable Gland

Brand: Hawke

The SB474 dual certified Exe/Exd gland offers an instant barrier solution where individual holes are punched through a silicone seal. You then pass through your individual insulated cores and compress to meet all of the requirement of a traditional barrier gland solution. This results in unparalleled speed of installation, inspection and flexibility, with no need for compounds or resin to achieve the Exd barrier seal, no curing time and instant gland completion.

The Hawke SB474 is a Group II certified instant barrier conduit stopper box, with a female running coupler, suitable for installation in Zone 1/21 and Zone 2/22 hazardous areas. Dual Certified ATEX/IECEx (along with many more) for use in Increased Safety (Exe), Flameproof (Exd), Restricted Breathing (ExnR) and Dust (Ext) protection concepts. The gland provides an instant compression barrier around cable conductors (no waiting for compount to cure!). For use with conductors, non-armoured elastomer and plastic insulated cables installed in conduit.

  • Metallic body construction
  • Elastomeric Exd flameproof compression seal around cable conductors - No waiting for compound to cure!
  • No special installation or punch tools required
  • Female threaded running coupler for cable gland or conduit entry
  • Available with metric or NPT entry and female threadforms

Download the Hawke Technical Guide for more information on installation rules and regulations.
Click here for Resource Search tool.

General

Application

Hazardous Areas Zone 1, Zone 21, Zone 2, Zone 22

Ingress Protection

  • IP66, IP67 and IP68 (30 metres for 7 days, special instructions apply) to IEC/EN 60529
  • NEMA 4X
  • Deluge Protection to DTS01

Material

Manufactured in Brass, Nickel Plated Brass or 316L Stainless Steel

Operating Temperature

-60°C to +100 °C

Series

Cable Glands for Group II Hazardous Areas

Certifications And Compliance

ATEX File Number

CML19ATEX1167X and IECEx BAS 19.0045X

Certification

  • ATEX: CML 19ATEX1167X, CML 19ATEX4507X (Ex nR)
  • EAC: KZ 7100841.01.01.03125
  • IECEx: CML 19.0045X, CML 21.0012X (Ex nR)
  • EQM: 20-11-27224/Q20-11-000979/NB0007
  • Inmetro: IEx 14.0272X
  • PESO: P450038
  • UKEx: CML 21UKEX1161X, CML 21UKEX4133X (Ex nR)

Hazardous Rating(s)

  • Ex II 2GD Ex db IIC Gb
  • Ex eb IIC Gb
  • Ex nR IIC Gc
  • Ex tb IIIC Db

Industry Standard(s)

IEC/EN 60079-0, 1, 7, 15, 31

Ratings

IK10 to IEC 62262

Operational

Operating Temperature

-60°C to +100 °C