Single/Parallel Hinged Cable Cleat, Heavy-Duty, Stainless Steel
Image of  Single/Parallel Hinged Cable Cleat, Heavy-Duty, Stainless Steel
Image of  Single/Parallel Hinged Cable Cleat, Heavy-Duty, Stainless Steel
play
3D View
play
360 View
+2
Image of  Single/Parallel Hinged Cable Cleat, Heavy-Duty, Stainless Steel
New

Single/Parallel Hinged Cable Cleat, Heavy-Duty, Stainless Steel

Brand: Hawke

Heavy Duty Hinged Stainless Steel Cable Cleats for Single & Parallel Cables, for cable diameters ranging from 19–150 mm, 0.75–5.9 inch in single/parallel formations

Designed for single and parallel cable configurations, the Heavy Duty Hinged Stainless Steel Cable Cleat delivers strong, reliable restraint where cables run side by side. As power systems scale and cable density increases, controlling movement during fault conditions becomes critical. This cleat helps maintain cable formation by securing cables and limiting movement that can lead to damage or safety risks. Constructed from 316L stainless steel with protective liners and tested to IEC 61914:2021 standards, it provides consistent performance across in industrial installations where durability and reliability are essential.

  • High Fault Performance: Rated to withstand short circuit levels up to 109kA
  • Single and Parallel Configurations: Designed for multi core and single core cables installed side by side
  • 316L Stainless Steel Construction: Corrosion resistant design with LSF liners
  • Wide Cable Range: Supports diameters from 19–150 mm
  • Hinged Design: Enables fast installation with single or double bolt fixing

The Heavy Duty Hinged Cable Cleat is designed to simplify installation while maintaining secure cable restraint in parallel runs. The hinged design allows for efficient placement around cables, reducing installation time in high density layouts. Its stainless-steel design and protective liners help preserve cable integrity, while the robust construction ensures reliable performance under mechanical stress. The result is a practical, durable solution that supports safe cable routing and long term system performance in demanding environments.

General

Cable Type

Single/Parallel

Duty

Heavy

Material

Stainless Steel

Orientation

Side Opening

Product Type

Single/Parallel Hinged

Type

  • Composite
  • Hinged

Electrical Ratings

Duty

Heavy

Conductor Related

Cable Type

Single/Parallel

Certifications And Compliance

Industry Standard(s)

IEC 61914

Operational

Operating Temperature Range Celcius

-60°C to +60°C

Configuration

Orientation

Side Opening