Image of  EJB1 Stainless Steel Enclosure
Image of  EJB1 Stainless Steel Enclosure

EJB1 Stainless Steel Enclosure

Marca: Hawke

The durable and robust EJB1 Stainless Steel Enclosure is an easy to install, economical and globally certified solution for hazardous areas. The EJB1 is ideal for for use in Zones 1, 2, 21 and 22.

  • Robust Stainless Steel Construction
  • Superior one piece silcione sponge gaskets for excellent ingress and deluge protection
  • Rigid slotted external mounting feet for easy mounting onto structures
  • Stainless steel lid fixing screws with nylon retaining washers to prevent loss of screws during assembly and maintenance
  • Durable with excellent UV stability and chemical resistance
  • EMC mesh option

Click the ‘request a quote’ button to speak to one of our Specialists about how the EJB1 range could work for you.

Detalles del producto

General

Application

Hazardous Areas Zone 1, Zone 21, Zone 2, Zone 22

Cover Type

Bolted

EU RoHS Indicator

Contact Manufacturer

Ingress Protection

  • IP66 to IEC/EN 60529
  • Type 4X
  • Deluge Protection to DTS01

Material

316 Stainless Steel Brushed Finish

Operating Temperature

-60°C to +80°C (May be limited by T Rating)

Series

Junction Box Enclosures for Group II Hazardous Areas

Certificaciones y Cumplimiento

ATEX File Number

Baseefa08ATEX0208X (EJB1); Baseefa08ATEX0207U (ZEJB1)

Certification

  • ABS: 17-LD1653735-PDA
  • ATEX: Baseefa08ATEX0208X (EJB1) / Baseefa08ATEX0207U (ZEJB1)
  • BV: 43523/A1
  • cCSAus: 70039997
  • DNV: TAE00003RY
  • IECEx: BAS 08.0065X (EJB1) / BAS 08.0064U (ZEJB1)
  • Inmetro: IEx 16.0144X
  • PESO: P457339
  • UKEx: BAS21UKEX0042X (EJB1) / BAS21UKEX0034U (ZEJB1)

Compliance

  • Exe
  • Extb

CSA File Number

70039997

Hazardous Rating(s)

  • Ex II 2 GD Ex eb IIC Gb
  • Ex tb IIIC Db
  • Class 1 Div 2 ABCD
  • Class I, Zone 1, AEx e IIC Gb
  • Zone 21, AEx tb IIIC T80°C Db

IECEx File Number

IECEx BAS 08.0065X (EJB1); IECEx BAS 08.0064U (ZEJB1)

Industry Standard(s)

  • IEC/EN/CSA/UL 60079-0, 7, 31
  • UL 50E
  • UL12.12.01
  • CSA C22.2 No. 94-M91
  • CSA C22.2 No. 14-M91