Killark’s HKBX is the next generation hazardous rated instrumentation enclosure line offering one of the largest viewing and service areas on the market
AREA CLASSIFICATION
Class I, Groups ABCD
Class I, Zone 1, AEx db IIC
Class II, Groups EFG
Class III
Type 3,4,4X
Ta= -60°C to +70°C (UL&CSA)
Ta= -20°C to +40°C (FM)
See spec. sheet for ATEX/IECEx certifications
Material
Aluminum
Neoprene Gasket
APPLICATIONS
Ethanol Plants
Chemical Facilities
Waste Water Facilities
Oil and Gas Refineries
Mining
Food & Beverage
Marine