
Brand: Burndy
Catalog ID: ACC-F2-90
Application
1 to 2 PV wires, Micro Inverter Trunk or AC cables,Wire Diameter Range: 6.24mm - 8.0mm per each cable (2 cables) 6.2mm - 14mm per each cable (1 cable)
Catalog Number
ACC-F2-90
Construction Material - Main
Nylon
EU RoHS Indicator
Contact Manufacturer
Item Type
3B
Material
304 Stainless Steel
Mounting Method
Trade Name
WILEY
Type
Cable Clips
UPC
781810671368
UPC 14 Digit GTIN
00781810671368
Dimension - Length Overall inch
0.452 in
Dimension - Thread Size
-
Package Height
Package Length
Package Weight
Package Width
Certification - CSA Approved
Yes
Certification - cULus
Yes
Certified Listed
UL1565
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL1565
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Mounting Method
Carton Quantity
4000
Pallet Quantity
84000