HUBBELL CANADA
FQN10M25X03B, Nylon Fully Insulated Male Quick Disconnect, 10-12 AWG, NEMA Tab Size: .250 X .032
Image not found

FQN10M25X03B, Nylon Fully Insulated Male Quick Disconnect, 10-12 AWG, NEMA Tab Size: .250 X .032

Brand: Burndy

Catalog ID: FQN10M25X03B

MATERIAL: TIN-PLATED BRASS. 300 VOLTS MAX. 105 C MAX.

General

Catalog Number

FQN10M25X03B

Connector Type

Male Quick Disconnect

Insulation

Y

Insulation Type

Nylon

Material

Brass

Plated

Y

Plating Type

Tin

Trade Name

FINGRIP

Type

Disconnect Connectors

UPC

781810292624

UPC 14 Digit GTIN

00781810292624

Dimensions

Dimension - F Width Center to Center inch

0.13 in

Dimension - Length Overall inch

1.50 in

Dimension - Thread Size

-

Dimension - Width inch

0.25 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size Range

N/A

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Y

Certification - ETL

No

Certification - UL Recognized

N

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Male Quick Disconnect

Logistics

Carton Quantity

500

Pallet Quantity

99999