HUBBELL CANADA
Grounding and Bonding, Lug, #2 AWG, Double Hole, 3/8" ID Spaced 1", 90 Degree, 25 Pack
Image of HGBL02DB90 Grounding and Bonding, Lug, #2 AWG, Double Hole, 3/8" ID Spaced 1", 90 Degree, 25 Pack

Grounding and Bonding, Lug, #2 AWG, Double Hole, 3/8" ID Spaced 1", 90 Degree, 25 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGBL02DB90

Grounding and Bonding, Lug, #2 AWG,Double Hole, 3/8" ID Spaced 1", 90 Degree, 25 Pack

  • #2 AWG
  • Double Hole
  • 3/8" ID Spaced 1"
  • 90 Degree
  • 25 Pack

General

Catalog Number

HGBL02DB90

Style

Double

UPC

662620310800

Dimensions

Bend (Degrees)

90 °

Dimension - Hole Size inch

0.375"

Logistics

Carton Quantity

25