HUBBELL CANADA
Image of HGBL04DB Grounding and Bonding, Lug, #4 AWG, Double Hole, 3/8" ID Spaced 1", 50 Pack

Grounding and Bonding, Lug, #4 AWG, Double Hole, 3/8" ID Spaced 1", 50 Pack

OR

Brand: Hubbell Premise Wiring

Catalog ID: HGBL04DB

Grounding and Bonding, Lug, #4 AWG,Double Hole, 3/8" ID Spaced 1", 50 Pack

  • #4 AWG
  • Double Hole
  • 3/8" ID Spaced 1"
  • 50 Pack

General

Catalog Number

HGBL04DB

Style

Double

UPC

662620310640

Dimensions

Bend (Degrees)

180 °

Dimension - Hole Size inch

0.375"

Logistics

Carton Quantity

50