HUBBELL CANADA
Grounding and Bonding, Lug, #4 AWG, Double Hole, 3/8" ID Spaced 1", 90 Degree, 50 Pack
Image of HGBL04DB90 Grounding and Bonding, Lug, #4 AWG, Double Hole, 3/8" ID Spaced 1", 90 Degree, 50 Pack

Grounding and Bonding, Lug, #4 AWG, Double Hole, 3/8" ID Spaced 1", 90 Degree, 50 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGBL04DB90

Grounding and Bonding, Lug, #4 AWG,Double Hole, 3/8" ID Spaced 1", 90 Degree, 50 Pack

  • #4 AWG
  • Double Hole
  • 3/8" ID Spaced 1"
  • 90 Degree
  • 50 Pack

General

Catalog Number

HGBL04DB90

Spacing

1"

Style

Double

UPC

662620310794

Dimensions

Bend (Degrees)

90 °

Dimension - Hole Size inch

0.375"

Logistics

Carton Quantity

50