HUBBELL CANADA
Image of BRMCCMB19X7X4 Cable Management Hardware, Wall Mount Bracket, Tide Hinged, 7" H x 4" D
Discontinued

Cable Management Hardware, Wall Mount Bracket, Tide Hinged, 7" H x 4" D

Brand: Hubbell Premise Wiring

Catalog ID: BRMCCMB19X7X4

Cable Management Hardware, Wall Mount Bracket, Tide Hinged, 7" H x 4" D

  • Tide Hinged
  • 7" H x 4" D

Bracket

General

Application

Side Hinge Bracket

Catalog Number

BRMCCMB19X7X4

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

Type

Bracket, Side Hinged

UPC

662620085005

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern