HUBBELL CANADA
Rack, NEXTFRAME Wall Mount Swing Frame, 24" H, Black
Image of HPWWMR24 Rack, NEXTFRAME Wall Mount Swing Frame, 24" H, Black
Image of HPWWMR24 Rack, NEXTFRAME Wall Mount Swing Frame, 24" H, Black

Rack, NEXTFRAME Wall Mount Swing Frame, 24" H, Black

Brand: Hubbell Premise Wiring

Catalog ID: HPWWMR24

Rack, Cable Management Component, NEXTFRAME Wall Mount Swing Frame, 24" H, Black

  • NEXTFRAME Wall Mount Swing Frame
  • 24" H
  • Black

Wall Mount

General

Application

Hinged Frame

Catalog Number

HPWWMR24

Color

Item Type

Equipment Rack

Material

Steel, Cold Rolled

Material - Mounting Hardware

12U

Type

Swing Frame

UPC

662620809472

Dimensions

Thickness

0.0781

Width

20.7 in

Certifications And Compliance

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern

Logistics

Carton Quantity

1

Pallet Quantity

12