HUBBELL CANADA
Image of ZAFB4U6 Access Point Boxes, ZOBOX Access Floor Box, 4RU, 4" H x 22" W x 22" D, 96-Port Max

Access Point Boxes, ZOBOX Access Floor Box, 4RU, 4" H x 22" W x 22" D, 96-Port Max

Brand: Hubbell Premise Wiring

Catalog ID: ZAFB4U6

Access Point Boxes, ZOBOX Access Floor Box, 4RU, 4" H x 22" W x 22" D, 96-Port Max

  • 4RU
  • 4" H x 22" W x 22" D
  • 96-Port Max

4U

General

Application

Floor Mount Box

Catalog Number

ZAFB4U6

EU RoHS Indicator

Yes

Item Type

Material

Aluminum

Type

Floor

UPC

662620840673

Dimensions

Thickness

0.06

Width

21.9 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • Plenum Rated
  • UL Listed