HUBBELL CANADA
Image of VM1218 Cable Management, MAX Series, Vertical, 12" Wide, 18" Deep, RR, With Cable Basket

Cable Management, MAX Series, Vertical, 12" Wide, 18" Deep, RR, With Cable Basket

Brand: Hubbell Premise Wiring

Catalog ID: VM1218

Cable Management, MAX Series, Vertical,12" Wide, 18" Deep, RR, With Cable Basket

  • Vertical
  • 12" Wide
  • 18" Deep
  • RR
  • With Cable Basket

General

Catalog Number

VM1218

UPC

662620554266

Dimensions

Width

12 in